IESNA:LM-63-2002
[TEST]P944360
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54887
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5006.8 4975.4 4909.8 4852.7 4838.5 4844.2 4861.3 4892.7 4921.2 4929.8
4932.6 4975.4 5063.9 5209.4 5451.8 5794.2 6210.7 6712.8 7354.7 8119.3
8986.6 10047.8 11334.5 12798 14372.8 16064.6 17687.8 18443.9 17336.9 13397.1
7289.1 2056.9 630.5 373.7 214 88.4 0
5006.8 4989.7 4921.2 4864.2 4849.9 4852.7 4869.9 4901.2 4926.9 4935.5
4941.2 4986.8 5072.4 5226.5 5463.3 5808.5 6230.7 6735.6 7394.7 8159.2
9055 10147.7 11485.7 12917.8 14521.1 16255.7 17844.7 18529.4 17162.9 13097.6
6949.6 1928.5 610.5 342.3 199.7 79.9 0
5006.8 4984 4918.4 4858.4 4832.8 4835.6 4844.2 4861.3 4872.7 4884.1
4901.2 4949.7 5041 5186.5 5426.2 5742.8 6148 6627.2 7246.3 8002.3
8946.6 10127.7 11514.2 13054.8 14652.4 16347 17947.5 18780.5 17767.7 14147.4
8398.9 3098.2 827.3 410.8 242.5 94.1 0
5006.8 4972.6 4909.8 4844.2 4810 4801.4 4807.1 4810 4810 4829.9
4858.4 4912.7 5003.9 5146.6 5352 5654.4 6056.7 6547.4 7166.4 7919.6
8940.9 10161.9 11719.6 13474.1 15271.5 17034.5 18680.6 19610.7 19097.2 16421.2
11274.6 5454.7 1643.3 599.1 291 91.3 0
5006.8 4972.6 4912.7 4844.2 4801.4 4792.8 4798.5 4798.5 4798.5 4821.4
4872.7 4921.2 4998.2 5120.9 5306.4 5585.9 5991 6496 7117.9 7911
8958 10353.1 12153.3 14284.4 16475.4 18438.1 20021.5 21025.7 21145.5 19776.1
15770.7 9485.8 4028.3 1027 345.2 79.9 0
5006.8 4964 4904.1 4835.6 4790 4781.4 4790 4801.4 4801.4 4824.2
4878.4 4918.4 4978.3 5109.5 5306.4 5585.9 5979.6 6496 7129.3 7965.2
9057.9 10558.5 12572.6 15029 17522.4 19687.7 21273.9 22455 23179.6 22717.5
19690.6 13825 6621.5 2079.7 442.2 102.7 0
5006.8 4972.6 4909.8 4838.5 4792.8 4781.4 4787.1 4798.5 4798.5 4821.4
4872.7 4926.9 5003.9 5129.5 5323.5 5608.8 6008.2 6510.3 7137.9 7931
8978 10375.9 12184.6 14284.4 16452.5 18458.1 20112.8 21265.3 21419.4 19913.1
16133 9851 3871.4 998.5 288.1 77 0
5006.8 4978.3 4918.4 4847 4801.4 4790 4798.5 4807.1 4815.7 4838.5
4875.6 4935.5 5032.5 5178 5386.2 5674.4 6082.3 6578.7 7197.8 7973.8
9000.8 10296 11862.3 13571.1 15320 17085.9 18760.5 19699.1 19057.2 16549.5
11596.9 5574.5 1663.2 624.8 296.7 91.3 0
5006.8 4986.8 4924.1 4855.6 4818.5 4812.8 4824.2 4847 4867 4887
4912.7 4964 5063.9 5220.8 5454.7 5777.1 6179.3 6667.2 7277.7 8016.6
8952.3 10113.4 11474.3 12960.6 14512.6 16190.1 17839 18669.2 17796.2 14800.7
9351.7 3674.5 1052.7 502.1 268.2 108.4 0
5006.8 4992.5 4926.9 4858.4 4827.1 4824.2 4844.2 4884.1 4918.4 4938.3
4958.3 5009.7 5103.8 5263.6 5508.9 5854.1 6276.3 6787 7414.6 8173.5
9052.2 10144.8 11403 12815.1 14315.7 15979 17562.3 18184.2 17008.9 13203.1
7234.9 2179.6 664.7 336.6 179.7 71.3 0
5006.8 4989.7 4926.9 4858.4 4827.1 4827.1 4847 4884.1 4921.2 4938.3
4955.4 4998.2 5095.2 5246.4 5488.9 5825.6 6244.9 6778.4 7408.9 8127.8
8992.3 10039.3 11291.7 12712.4 14144.6 15807.8 17425.4 18189.9 17197.1 13599.7
7705.6 2422.1 701.8 365.2 188.3 65.6 0
